2EDS8265H
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Budgetary Price €/1k1.63, 1.63
-
Channels2
-
ConfigurationHigh-side and low-side, High-side, Half-Bridge, Half-Bridge
-
Input Vcc range3 V to 3.3 V
-
Input-side supply20 V
-
Isolation TypeGalvanic isolation - Reinforced
-
Output Current (Sink)8 A
-
Output Current (Source)4 A
-
PackageWB-DSO-16
-
QualificationIndustrial
-
Turn Off Propagation Delay37 ns
-
Turn On Propagation Delay37 ns
-
VBS UVLO (On)8 V
-
VCC UVLO (On)2.85 V
-
Voltage Class650 V
|
OPN
|
2EDS8265HXUMA2 | |
|---|---|---|
| Product Status | not for new design | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 1000 | |
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
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Fast switching with accurate timing
- Optimized for area and system BOM
- Robust against switching noise
- Output- to-output channel isolation
- Input-to-output channel isolation
Benefits
- Efficiency gain and lower losses
- Improved thermal behavior at smaller form factor
- Protection and safe operation
- Flexible configurations
- Regulatory safety
System values
- Enabling higher system efficiency and higher power density designs
- Improving long term competitive cost position, integration and mass manufacturability
- Extending end-product lifetime by improving safe operation of power switches in normal and abnormal field (grid) conditions
- Lower EMI by ground isolation, driver proximity to MOSFETs or when using 4-pin Kelvin source MOSFETs
- Simplified safety approval through component (VDE884-x, UL1577 and system (IEC60950, IEC62368) certificates
Diagrams